|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Ports | 1 x CardBus/PCMCIA slot |
| System Requirements | PC with a free 32-bit PCI slot |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003/Vista |
| Chipset | Ricoh R5C485
|
| Compatibility | 16-bit PCMCIA 2.1/JEIDA 4.2 cards, 32-bit CardBus cards |
| Compatibility | Supports Type I and Type II |
|
|
|
|