|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Chipset ID | ENE CB-1410QF |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| OS Support | Windows 98SE/ME/2000/XP/Server 2003/Vista and up |
| Other Specs | Supports 16-bit PCMCIA 2.1 / JEIDA 4.2 cards, 32-bit CardBus cards |
| Chipset | ENE CB-1410QF |
|
|
|
|