|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Product Height | 0.75 in [19 mm] |
| Product Length | 4.8 in [122 mm] |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Product Weight | 0.38 lb [0.17 kg] |
| Product Width | 4.72 in [120 mm] |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003/Vista |
| Ports | 2 x CardBus/PCMCIA slot |
| System Requirements | PC with a free 32-bit PCI slot |
| Profile Type | This card will fit into a standard and low profile slot. Low profile bracket included. |
| Chipset | TI PCI1520GHK
|
| Compatibility | 16-bit PCMCIA 2.1/JEIDA 4.2 cards, 32-bit CardBus cards |
| Compatibility | Supports Type I and Type II |
|
|
|
|