|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Connector Types | 2 - DB25 Female |
| Carton Quantity | 40 |
| Industry Standards | SPP |
| Industry Standards | PS2 |
| Industry Standards | BPP |
| Industry Standards | EPP |
| Industry Standards | ECP |
| Industry Standards | IEEE-1284 |
| Shipping (Package) Weight | 0.46 lb [0.21 kg] |
| Chipset | MosChip MCS9815/NM9715 |
| OS Compatibility | MS DOS, Windows 95/ 98SE/ ME/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|