|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | NetMos NM9835CV 16C550 |
| Connector Types | 1 - DB25 Female |
| Connector Types | 2 - DB9 Male |
| Product Height | 2.17 in [5.5 cm] |
| Product Length | 4.72 in [12 cm] |
| Maximum Data Transfer Rate | Up to 1.5 Mbits/sec. |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|