|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Maximum Data Transfer Rate | 921.6 Kbps/sec |
| OS Support | Win 98/ME/NT, Win 2K/XP/2003, Win CE, Linux 2.0.x / 2.2.x / 2.4.x / 2.6.x, and DOS |
| | 1 x DB25 Parallel Port |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Connector Types | 1 - DB25 Female |
| Connector Types | 1 - DB9 Male |
| Connector Types | 1 - DB25 Male |
| Product Length | 4.72 in [120 mm] |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.53 lb [0.24 kg] |
| Product Weight | 2.82 oz [80 g] |
| Microsoft WHQL Certified | Yes |
| Product Width | 3.86 in [98 mm] |
| Chipset | Sunix 4079D |
| Addressing | IRQ and I/O address assigned by BIOS |
| Serial Communication | RS-232 |
| Parallel Communication | ECP/EPP/SPP/BPP |
| Data bits | 4,5,6,7, and 8 |
| Stop bits | 1, 1.5, and 2 |
| Parity | None, Odd, Even, Space, Mark |
| Flow Control | None, Xon/Xoff, RTS/CTS |
| Ports | 1 x DB9 Serial Port |
| | 1 x DB25 Serial Port |
| Operation Temprature | 0 degrees C to 57 degrees C |
| Storage Temprature | -20 degrees C to 85 degrees C |
|
|
|
|