|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Connector Types | 2 - DB9 Male |
| Product Length | 4.72 in [120 mm] |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.57 lb [0.26 kg] |
| Product Weight | 4.91 oz [139 g] |
| Product Width | 0.79 in [20 mm] |
| Bits Data Framing Supports | 5/6/7/8/9 |
| Chipset | MOSchip MCS9835CV |
| OS Support | Windows 2000, XP, Vista, and Linux |
|
|
|
|