|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| External Ports | 2 - DB 9-pin Serial Male |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.29 lb [0.13 kg] |
| Ports | 2 x 16C550 |
| Communication Buffer | 16 Byte FIFO |
| Chipset | MosChip NM9835 |
| OS Compatibility | DOS, Windows 95/ 98SE/ ME/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
| Industry Certifications | Linux-Tested.com Certified |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|