|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| External Ports | 2 - DB 9-pin Serial Male |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.72 in [120 mm] |
| Maximum Data Transfer Rate | 115000 Kbits/Sec |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Product Width | 2.17 in [55 mm] |
| Ports | 2 x 16C550 |
| Communication Buffer | 16 Byte FIFO |
| Chipset | MosChip MCS9835CV |
| OS Compatibility | DOS, Windows 95/ 98SE/ ME/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|