|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| External Ports | 2 - DB 9-pin Serial Male |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Industry Standards | PCI 2.2 |
| Industry Standards | Power Management 1.1 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| General Specifications | 32-bit, 33 MHz PCI interface |
| Data Transfer Rate | 460.8 |
| Communication Buffer | 128 Byte FIFO |
| Compatible OS | Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit) |
| Chipset | Oxford OX16PCI952 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|