|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Chipset ID | Oxford |
| Connector Types | 2 - DB9 Male |
| Number of Ports | 2 |
| Carton Quantity | 48 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Bus Type | PCI 5V / PCI-X 3.3V |
| Maximum Data Transfer Rate | 460Kbps (Note: Crystal will need to be adjusted to achieve 460Kbps) |
| OS Support | Windows NT4/98SE/ME/2000/XP/Vista Linux |
| Chipset | Oxford OXuPCI952 |
|
|
|
|