|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Low Profile |
| Chipset ID | NEC - D720101GJ |
| Product Length | 81.2 |
| Maximum Data Transfer Rate | 480 Mbps |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Product Weight | 200 |
| Product Width | 66.7 |
| Connectors | |
| General Specifications | 3x 12V Powered USB male connectors |
| OS Compatibility | Windows ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux |
| General Specifications | 1x LP4 Connector |
| General Specifications | 4x Jumper Connector |
| Note | Approximately 100W of spare power is required from the power supply when peripheral devices are connected and running |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|