|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Chipset ID | NEC - D720102GC |
| Connector Types | 1 - USB Mini B 5 pin Female |
| External Ports | 3 - USB A Female |
| Product Height | 0.79 in [20 mm] |
| Internal Ports | 1 - USB A Female |
| Product Length | 5 in [127 mm] |
| Maximum Data Transfer Rate | 480 Mbps |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.24 lb [0.11 kg] |
| Product Weight | 1.59 oz [45 g] |
| Product Width | 4.72 in [120 mm] |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|