|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | VIA VT6306 |
| Chipset ID | VIA VT6214L |
| Connector Types | 3 - Firewire 6 pin Female |
| Connector Types | 4 - USB A Female |
| Number of Ports | 3 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.42 lb [0.19 kg] |
| Microsoft WHQL Certified | Yes |
| External Ports | |
| USB | 3 x USB Type A Female |
| FireWire | 2 x 6 pin 1394A |
| Internal Ports | |
| USB | 1 x USB Type A Female |
| FireWire | 1 x 6 pin 1394A |
| Data Transfer Rates | |
| USB 2.0 Devices | Up to 480 Mbps |
| USB 1.1/1.0 Devices | Up to 12 Mbits/sec |
| IEEE 1394A Devices | Up to 400 Mbits/sec |
| Bus Interface | PCI |
| Industry Standards | |
| PCI | Version 2.2 |
| FireWire | 1394 & 1394A |
| USB | EHCI and OHCI Compliant |
| System Requirements | |
| OS Support | Windows 2000/XP/Server 2003/Vista, Mac OS 10.2.6 or OS 10.2.8 |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed
Mac - G3 original processor or faster |
|
|
|
|