|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| External Ports | 4 - DB 9-pin Serial Male |
| Product Height | 2.91 in [7.4 cm] |
| Product Length | 4.72 in [12 cm] |
| Number of Ports | 4 |
| Carton Quantity | 50 |
| Industry Standards | PCI 2.1 |
| Shipping (Package) Weight | 0.46 lb [0.21 kg] |
| Product Weight | 7.2 oz [204 g] |
| Chipset | MosChip NM9845
|
| OS Compatibility | DOS, Windows 95/ 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|