|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Chipset ID | SUN1889 |
| Connector Types | 4 - DB9 Male |
| Product Height | 1.97 in [50 mm] |
| Product Length | 4.72 in [120 mm] |
| Number of Ports | 4 |
| Operating Temperature | 0-57 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.73 lb [0.33 kg] |
| Product Weight | 1.76 oz [50 g] |
| Microsoft WHQL Certified | Yes |
| Product Width | 0.67 in [17 mm] |
| UART | 16C650 UART compatible |
| FIFO | 32 byte (hardware) / 128 Kbytes (via Windows software driver) |
| Internal connector | Internal SP4 power connector for additional power demands |
| OS Support | Windows 3.1/95/98/98SE/2000/XP/Server 2003/Vista, DOS, Linux |
| Chipset | Sunix SUN1889
|
|
|
|
|