|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Chipset ID | ALI M5273 A1 |
| External Ports | 4 - USB A Female |
| Product Height | 3.74 in [9.5 cm] |
| Internal Ports | 2 - USB A Female |
| Product Length | 4.72 in [12 cm] |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Carton Quantity | 50 |
| Industry Standards | PCI 2.2 |
| Industry Standards | Power Management 1.1 |
| Industry Standards | EHCI 2.0 |
| Industry Standards | OHCI 1.1 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Microsoft WHQL Certified | Yes |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed
Mac - G3 original processor or faster |
| Chipset | NVidia (formerly ALI) M5273 A1 |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003/Vista Mac OS X and up |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|