|
|
|
Technical Specifications
|
|
| Color | Green |
| Connector Types | 1 - PCI Express Power Connector |
| Product Height | 0.59 in [15 mm] |
| Product Length | 6.22 in [158 mm] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.13 lb [0.06 kg] |
| Product Weight | 0.53 oz [15 g] |
| Product Width | 1.26 in [3.2 cm] |
|
|
|
|