|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Connector Types | 2 - IDC 40 Male |
| Product Height | 3.35 in [85 mm] |
| Product Length | 4.72 in [120 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Hard Drive Compatibility | ATA IDE 133/100/66/33 hard drives up to 132 GBytes |
| General Specifications | Compatible with the ATA/ATAPI-6 specification |
| Maximum Data Transfer Rate | 133 MBytes/sec |
| Chipset | ITE IT8212F |
| OS Compatibility | Windows 98SE/ ME/ NT4/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|