|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Internal Ports | 1 - IDC 40-pin IDE Male |
| Internal Ports | 3 - SATA Data 7-pin Female |
| Carton Quantity | 43 |
| Industry Standards | PCI 2.2 |
| Industry Standards | Serial ATA V1.0 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| OS Support | Windows 98/98SE/ME/NT 4.0/2000 and XP |
| IDE Hard Drive Support | Ultra ATA/33, ATA/66, ATA/100 and ATA/133 |
| Serial ATA Hard Drive Support | Serial ATA/150 |
| Serial ATA Data Transfer Rate | Up to 150 MBytes/sec |
| IDE Data Transfer Rate | Up to 133 MBytes/sec |
| PCI Bus | 32-bit, 33/66 MHz |
| FIFO | 256 Bytes per channel |
|
|
|
|