|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Connector Types | 2 - Firewire 6 pin Female |
| Connector Types | 2 - SATA Female |
| Connector Types | 1 - FireWire 4 pin Female |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Serial ATA | |
| Internal Ports | 2 x 7-pin (female) Serial ATA ports |
| Data Transfer Rate | Up to 150 MBytes/sec |
| Standards | Serial ATA specification version 1.0 compliant |
| FIFO | 256 Bytes/port |
| IEEE-1394a (FireWire®) | |
| External Ports | 2 x 6-pin (female)1394a ports, 1 x 4-pin i.link (female) 1394a port |
| Data Transfer Rate | Up to 400 Mbits/sec |
| Standards | IEEE 1394a-2000 & OHCI Rev 1.1 compliant |
| PCI | |
| Form Factor | Full-Sized or Low Profile PCI Card |
| General Specifications | Onboard power connector (with included cable) draws extra power from your computer’s power supply if necessary |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed |
| OS Support | Windows 98SE/ME/2000/XP/Server 2003 and up |
|
|
|
|