|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Internal Ports | 4 - SATA Data 7-pin Female |
| Number of Ports | 4 |
| Carton Quantity | 15 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| FIFO | 256 Bytes per channel |
| OS Support | Windows 98/98SE/ME/NT 4.0/2000/XP/Server 2003/Vista |
| Chipset | Silicon Image 3114R |
|
|
|
|