|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | INITIO INIC-940P |
| Connector Types | 1 - DB50 Half-Pitch Female |
| Connector Types | 1 - IDC 50 Male |
| Product Height | 3.15 in [8 cm] |
| Product Length | 4.72 in [12 cm] |
| Maximum Data Transfer Rate | 160000000 MBytes/Sec |
| Shipping (Package) Weight | 0.55 lb [0.25 kg] |
| On Chip DMA FIFO | 64-byte |
| Device Protocols | Ultra SCSI and Fast SCSI-2 |
| Device Support | Up to 7 devices |
| SCSI Bus Transfer Rate | Up to 20 MBytes/sec |
| OS Support | Windows 3.x/9x/NT 4.0/ME/2000/XP/Server 2003, Linux, DOS, Novell Netware, OS/2, SCO UNIX, UnixWare |
| General Specifications | PCISCSIU2 is a High Voltage Differential card |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|