|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | Initio INIC-1060P |
| Connector Types | 1 - DB68 Half-Pitch Female |
| Connector Types | 1 - IDC 68 pin Half-Pitch Female |
| Shipping (Package) Weight | 0.73 lb [0.33 kg] |
| Device Support | Up to 15 devices |
| Device Protocol | Ultra2 Wide SCSI |
| On Chip FIFO | 256-byte |
| OS Support | Windows 3.x/9x/ME/NT 4/2000/XP/Server 2003, DOS, Netware, Linux and OS/2 |
| Voltage Support | Low Voltage Differential and SE card. |
|
|
|
|