|
|
|
Technical Specifications
|
|
| Bus Type | PCI (5 Volt) |
| Connector Types | 1 - DB68 Half-Pitch Female |
| Connector Types | 1 - IDC 50 Male |
| Connector Types | 1 - IDC 68 pin Half-Pitch Female |
| Maximum Data Transfer Rate | 320000000 MBytes/Sec |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.77 lb [0.35 kg] |
| Device Support | Up to 15 devices |
| Device Protocol | Ultra Wide SCSI |
| Compatible OS | Windows9x/NT 4/2000/XP/Server 2003/Vista, DOS, Netware, SCO and OS/2 |
| Voltage Support | High Voltage Differential/SE |
| Chipset | Initio INIC-950
|
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|