|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Audio Out | 2 x 3.5mm audio jacks for front and rear speakers |
| Line In | 1 x 3.5mm audio jack for connecting auxillary devices |
| Microphone | 1 x 3.5mm audio jack for connecting a microphone |
| Midi/Game Port | 1 midi/game port available |
| Duplex Mode | Supports Full Duplex Mode |
| PCI Specification | PCI 2.1 Compliant |
| Channels | 4 Channel 16 bit stereo sound card |
| Internal Connectors | 1 x auxillary connector and 1 x CD audio connector |
| Operating Systems | Windows 9x/ME/NT 4.0/2K/XP and Linux |
| Chipset | CMI8738/PCI-SX |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|