|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | CMedia - CMI8738/PCI-SX |
| Product Height | 0.71 in [18 mm] |
| Product Length | 4.76 in [121 mm] |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Product Weight | 1.76 oz [50 g] |
| Product Width | 3.15 in [80 mm] |
| Bus Type | PCI 32 Bit |
| Card Type | Low / Standard Profile |
| PCI Specification | PCI 2.2 Compliant |
| Duplex Mode | Supports Full Duplex Mode |
| Channels | 4 Channel 16 bit stereo sound card |
| Internal Connectors | 1 x auxillary connector and 2 x CD audio connector |
| Line In | 1 x 3.5mm audio jack for connecting auxillary devices |
| Microphone | 1 x 3.5mm audio jack for connecting a microphone |
| Audio Out | 2 x 3.5mm audio jacks for front and rear speakers |
| Note | Standard Bracket is included |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|