|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Connector Types | 5 - Phono 3.5 mm Female |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Product Weight | 2.47 oz [70 g] |
| General Specifications | Compliant to PCI Version 2.1 Bus Master and Advanced Power Management (PPMI) specification. |
| | HRTF-based 3D positional audio, supporting Microsoft DirectSoundTM 3D and A3DTM interface. |
| | DLS-based wavetable music synthesizer supports DirectMusicTM. |
| | Drivers support EAX, Karaoke Key and echoing. |
| | Compliant to Microsoft PC99 specification. |
| | Built-in dual analog/digital game port and MPU401 compatible UART. |
| OS Support | Windows 95/ 98/ 98SE/ Me/ 2000/ XP |
| Chipset | Cmedia CMI8738 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|