|
|
|
Technical Specifications
|
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | VIA Tremor VT1723 |
| Connector Types | 5 - Phono 3.5 mm Female |
| Product Height | 8 cm [3.15 in] |
| Humidity | 20-80% RH |
| Product Length | 12.1 cm [4.76 in] |
| Operating Temperature | 20°C to 50°C (68°F to 122°F) |
| Carton Quantity | 80 |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Shipping (Package) Weight | 0.34 kg [0.75 lb] |
| Product Weight | 0.06 kg [0.12 lb] |
| Product Width | 1.8 cm [0.71 in] |
| OS Support | Windows 2000, XP 32/64bit, 2003 32/64bit and Vista 32/64bit |
| Input and Output Connections | Line In, Microphone, Front Out, Rear Out, Sub/Center Out |
| Card Type | Low / Standard Profile |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|