|
|
|
Technical Specifications
|
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | VIA Tremor VT1723 |
| External Ports | 6 - 3.5 mm Stereo Audio (3 Position) Female |
| External Ports | 1 - Digital Coaxial Audio (1 x RCA) Female |
| Product Height | 0.71 in [18 mm] |
| Humidity | 5 to 85% RH |
| Internal Ports | 2 - 4 pin MPC (Motherboard Header) Male |
| Product Length | 4.76 in [121 mm] |
| Operating Temperature | 20°C to 50°C (68°F to 122°F) |
| Carton Quantity | 80 |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Shipping (Package) Weight | 0.75 lb [0.34 kg] |
| Product Weight | 2.08 oz [59 g] |
| Microsoft WHQL Certified | Yes |
| Product Width | 3.15 in [80 mm] |
| Input and Output Connections | Line In, Microphone, Front Out, Rear Out, Surround Out, Sub/Center Out, and S/PDIF (Digital) out |
| Compatible OS | Windows 2000/XP/Server 2003/Vista(32/64-bit) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|