|
|
|
Technical Specifications
|
|
| Bus Type | PCI |
| Chipset ID | XGI Volari Z7 |
| Connector Types | 1 - DB15 Female |
| Product Height | 0.75 in [19 mm] |
| Product Length | 4.72 in [120 mm] |
| Operating Temperature | -10 degrees to 85 degrees Celcius |
| Carton Quantity | 50 |
| Storage Temperature | -20 degrees to 90 degrees Celcius |
| Shipping (Package) Weight | 0.37 lb [0.17 kg] |
| Product Weight | 2.33 oz [66 g] |
| Product Width | 6.3 in [160 mm] |
| Interface | PCI 2.2 33/66 MHz |
| Memory | 16 MB DDR RAM |
| Power Consumption | 1.4W |
| OS Support | Windows XP/2000/Vista Windows CE 4.2/5.0
Windows Server 2000 / 2003
Other OS: FreeBSD / Solaris / NetWare / DOS |
| Memory | 16MB DDR RAM |
| Operation humidity | 5 ~ 95% RH |
| Linux OS Support | Kernel 2.4.18 - 2.4.22, and 2.6 and later
Tested Distributions: Red Hat, Fedora, Mandrake, Suse Server, OpenSuse, and Debian
|
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|