The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1U Rackmount Power Switch 8 Outlet 15 Amp RS232 Serial Control PDU


StarTech.com ID:  PCM815SHNA

$436.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Connector Types1 - DB9 Female
Connector Types2 - RJ45 Female
Carton Quantity3
Shipping (Package) Weight7.25 lb [3.28 kg]
General SpecificationsInput Voltage 100~125 VAC @ 50~60 Hz
Output Voltage100~125 VAC @ 50~60 Hz
AC Output Outlets8
Front Panel Controls

8 x Power On/off

Current Load Indicator (amps)

Bank Number Indicator

8 x Power LED

8 x Alarm State LED

User Interface

Front Panel

Power Switch Management Software

Max Combined Switches16 units via UTP Cable Cascade
Max. Current load per Port6 Amps
Max Current Load (Total)15 Amps
Operating Env32~113F (0~45C) 2 10~90% Rel humidity
Storage Env-4~158F (-20~70C) @ 10~90% Rel Humidity
Dimensions16.14 x 6.5 x 1.75"

410 x 165 x 44.5 mm

 Note: Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module.

Product appearance and specifications are subject to change without notice.