The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
 
Advanced Search
conxit connection wizard
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Deluxe Assortment PC Screw Kit - Screw Nuts and Standoffs


StarTech.com ID:  PCSCREWKIT

$36.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 
Technical Specifications

Warranty 1 Year warranty
Carton Quantity20
Shipping (Package) Weight1.08 lb [0.49 kg]
Screw 6-32 x .25 InchesUsed in PC case cover and I/O plates
Screw 6-32 x .15 InchesUsed to install hard drives
Screw M3 x .25 InchesUsed to install floppy drive, CD-ROM drive and motherboard
Screw 4-40 x .18 InchesUsed in I/O plate connector
Metal Jackscrew Standoffs 6-32 to M3Used in motherboard installation and pre-taped PC chassis
Metal Jackscrew Standoffs 4-40Used in I/O plate connector
Case fan screwUsed to install plastic-framed cooling fans to PC chassis
Nuts 4-40 x 6 mmUsed in joining cables
Nuts 4-40 x 1.6 mmUsed in screw 4-40
AT-style PC Case StandoffsUsed to install motherboards to a PC chassis
Pre-Trapped PC Case StandoffsUsed to install motherboards to a pre-trapped PC chassis
ATX-style PC Case StandoffsUsed to install motherboards to a PC chassis
Case Dimensions 
Length8.2 Inches (209mm)
Width4.2 Inches (107mm)
Height1.2 Inches (32mm)

Product appearance and specifications are subject to change without notice.