|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| External Ports | 3 - FireWire 6-pin Female |
| Internal Ports | 1 - FireWire 6-pin Female |
| Number of Ports | 4 |
| Carton Quantity | 40 |
| Industry Standards | IEEE 1394/1394a |
| Industry Standards | OHCI |
| Shipping (Package) Weight | 0.24 lb [0.11 kg] |
| Microsoft WHQL Certified | Yes |
| Bus Type | PCI Express x1 |
| OS Support | Windows 2000/XP/2003/Vista, MAC OS X and up |
| Chipset | NEC D72874 |
| Note | If internal port is used, one external port will be disabled. Only three ports will function simultaneously. |
|
|
|
Product appearance and specifications are subject to change without notice.
|