|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | JMicron: JMB381 |
| Connector Types | 2 - FireWire 6 pin Female |
| Maximum Data Transfer Rate | 400000000 Mbits/Sec |
| Number of Ports | 2 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Bus Type | PCI Express x1 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|