|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Connector Types | 2 - FireWire 6 pin Female |
| Number of Ports | 2 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| OS Support | Windows 2000/XP/Vista |
| Bus Type | PCI Express x1 |
| Chipset | JMB381 |
|
|
|
|