|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | Jmicron - JMB381 |
| Connector Types | 2 - FireWire 6 pin Female |
| Maximum Data Transfer Rate | 400000000 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.4 lb [0.18 kg] |
| Bus Type | PCI Express x1 |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|