|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | JMB381 |
| Connector Types | 2 - FireWire 6 pin Female |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.4 lb [0.18 kg] |
| Bus Type | PCI Express x1 |
| OS Support | Windows 2000/XP/Vista |
| Chipset | Jmicron JMB381 |
|
|
|
|