|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| External Ports | 1 - FireWire 6-pin Female |
| External Ports | 2 - FireWire 800 9-pin Female |
| Maximum Data Transfer Rate | 800000000 Kbits/Sec |
| Number of Ports | 3 |
| Carton Quantity | 40 |
| Industry Standards | IEEE-1394 |
| Industry Standards | IEEE-1394A |
| Industry Standards | IEEE-1394B |
| Industry Standards | OHCI |
| Industry Standards | PCI 2.2 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Chipset | Agere System FW643 |
| | Note: The software included with this product supports a "typical" driver install only. Custom driver setup requires software purchase from a 3rd party. |
| Humidity | 0~90% RH |
| Operating Temperature | 0°C to 70°C (32°F to 158°C) |
| Storage Temperature | -20°C to 90°C (-4°F to 194°C) |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OS 10.2.4 and up, and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|