|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| External Ports | 2 - FireWire 6-pin Female |
| Internal Ports | 1 - FireWire 6-pin Female |
| Number of Ports | 2 |
| Carton Quantity | 100 |
| Industry Standards | IEEE 1394 |
| Industry Standards | IEEE 1394a |
| Industry Standards | OHCI |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
| Microsoft WHQL Certified | Yes |
| Bus Type | PCI Express x1 |
| Chipset | VIA VT6306 |
| OS Support | Linux, Windows 2000/XP/Server 2003/Vista MAC G5 and up |
|
|
|
|