|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | MosChip MCS9820CV |
| Connector Types | 1 - DB9 Male |
| Product Height | 4.72 in [120 mm] |
| Product Length | 3.62 in [92 mm] |
| Number of Ports | 1 |
| Carton Quantity | 48 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Product Weight | 3.18 oz [90 g] |
| Product Width | 0.83 in [21 mm] |
| Compatible OS | DOS, Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit); Linux |
| System Requirements | Pentium class computer with an available PCI Express Slot |
| Chipset | MosChip MCS9820CV |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|