|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Connector Types | 1 - DB9 Male |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.13 in [105 mm] |
| Number of Ports | 1 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| Product Weight | 1.82 oz [51.5 g] |
| Product Width | 4.72 in [120 mm] |
| Bus Type | PCI Express |
| Supports | x1, x2, x4, x8, x16(lane) |
| Chipset | MosChip MCS9901 |
| Maximum Date Transfer Rate | 460.8 Kbps |
| Compatible OS | DOS, Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit); Linux Kernel 2.6.11 and above; Mac OSX 10.4 and above |
| Note | Selectable power output on pin 9 of the serial port |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|