|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Green |
| Connector Types | 1 - DB9 Male |
| Connector Types | 1 - LP4 Male |
| Product Height | 0.79 in [20 mm] |
| Product Length | 3.54 in [90 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
| Product Weight | 1.69 oz [48 g] |
| Product Width | 2.56 in [65 mm] |
| Bus Type | PCI Express 3.3V |
| Maximum Data Transfer Rate | 460 Kbps |
| Chipset | Oxford OXPCIe952 |
| Compatible OS | Windows 2000, XP (32-bit, 64-bit), Vista (32-bit, 64-bit) |
| General Specifications | Internal Jumper Connectors |
| Data Bits | 4,5,6,7,8 |
| Stop Bits | 1,1.5,2 |
| FIFO | 128 bytes |
| Note | Selectable power output on pin 9 of the serial port |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|