|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Height | 4.72 in [120 mm] |
| Product Length | 3.86 in [98 mm] |
| Carton Quantity | 60 |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| Product Weight | 1.59 oz [45 g] |
| Product Width | 0.83 in [21 mm] |
| OS Support | Windows 2000/XP/2003/Vista |
| Form Factor | 34 and 54 ExpressCard |
| Connectors | 1 x 34/54 ExpressCard Slot |
| | 1 x Internal USB Type A Port |
| Bus Type | PCI Express x1 Lane Width |
|
|
|
|