|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| OS Support | Windows 2000/XP/2003/Vista |
| Connectors | ExpressCard 34/54mm form factor |
| | USB Type B or USB 4-pin header connector for hosting and power |
| NOTE | This card does not support ExpressCard hot swap capabilities |
| | USB Type B cable OR 5-pin header cable must be plugged in |
| Bus Type | PCI Express |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Product Weight | 2.12 oz [60 g] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|