|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Connector Types | 1 - IDE 44 Male |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| General Specifications | Supports 48-bit LBA mode over 137Gb |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|