|
|
|
Technical Specifications
|
|
| Bus Type | PCI and PCI Express x1 |
| Product Height | 5.59 in [142 mm] |
| Product Length | 8.03 in [204 mm] |
| Operating Temperature | 0°C ~ 55°C |
| Carton Quantity | 4 |
| Storage Temperature | -40°C ~ 75°C |
| Shipping (Package) Weight | 5.3 lb [2.4 kg] |
| Product Weight | 5.19 lb [2.35 kg] |
| Product Width | 5.39 in [137 mm] |
| Internal Mounting Dimensions | |
| | 6.7" from bracket to the back of the case |
| | 5.1" from the start of the PCI slot to the back of the case |
| PCI Expansion Box Connector | 1x DVI D Female Connector |
| PCI Express Card Connector | 1 x DVI D Female |
| Power Adapter | 1 x 12V DC, 3 Amp |
| Cable | 1 x 3ft DVI D Male |
| OS Support | Windows 2000/XP/2003/ Vista |
|
|
|
|