|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Connector Types | 1 - DB25 Female |
| Connector Types | 2 - DB9 Male |
| Product Height | 4.72 in [120 mm] |
| Product Length | 3.62 in [92 mm] |
| Number of Ports | 2 |
| Carton Quantity | 60 |
| Shipping (Package) Weight | 0.42 lb [0.19 kg] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 0.83 in [2.1 cm] |
| Bus Type | PCI Express x1 Lane Width |
| Maximum Transfer Rate | 115200bps for Serial and 1.5MBps for Parallel |
| OS Support | Windows 2000/XP/Server 2003/Vista |
| Chipset | NetMos MCS9835CV |
|
|
|
|