|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Connector Types | 2 - DB9 Male |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.13 in [105 mm] |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.42 lb [0.19 kg] |
| Product Weight | 2.24 oz [63.5 g] |
| Product Width | 4.72 in [120 mm] |
| Bus Type | PCI Express |
| Chipset | MOSCHIP MCS9901 |
| Maximum Date Transfer Rate | 460.8 Kbps |
| Note | Selectable power output on pin 9 of the serial port |
| Supports | x1, x2, x4, x8, x16(lane) |
| OS Compatibility | DOS, Windows 95/ 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OSX 10.4 and above, and Linux Kernel 2.6.11 and above, |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|