|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | Oxford OX16PCI952 |
| Connector Types | 2 - DB9 Male |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Microsoft WHQL Certified | Yes |
| Data Transfer Rate | 460Kbps |
| Data Buffer | 128 Byte FIFO |
| Compatible OS | Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|